MAXQ1061-KIT

Evaluation Kit for the MAXQ1061/MAXQ1062


Please check latest availability status for a specific part variant.

Description

The MAXQ1061/MAXQ1062 evaluation kits (EV kits) provide a platform for evaluating the capabilities of the MAXQ1061/MAXQ1062 cryptographic controllers. They provide embedded security solutions to cloak sensitive data under multiple layers of advanced physical security and provide the most secure key storage possible.

Key Features

  • Compatible with Raspberry Pi 3 Model B/B+ and Raspberry Pi 2 Model B
  • Compatible with 3.3V Arduino Uno Motherboards
  • Host Connector for the TotalPhase Aardvark™ I2C/ SPI Host Adapter Probe
  • Selectable Communication Protocol (SPI/I2C)
  • Selectable Mode (AES-SPI/REMOTE/TLS)
  • Tamper Jumper with Tamper LED
  • Socket for MAXQ1061 or MAXQ1062 IC
  • On-Board Regulator

Applications/Uses

  • Certificate Distribution and Management
  • Cybersecurity for Critical Infrastructures
  • Electronic Signature Generation
  • Secure Access Control
  • Smart Metering
Request Reliability Report for: MAXQ1061-KIT 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX32670
High Reliability, Ultra-Low Power Microcontroller Powered by Arm Cortex M4 Processor with FPU for Industrial and IoT

  • High-Efficiency Microcontroller for Low Power, High Reliability Devices
  • Flexible Clocking Schemes
  • Power Management Maximizes Uptime for Battery Applications