Top

MAXAUDINT001

Evaluation Kit for the MAXQ2000/MAX98357A/MAX98357B/MAX98358 and MAX98371

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • USB Powered (+5V)
  • USB-to-I2C (USB CONTROL)
  • USB-to-I2S (USB AUDIO)
  • On-Board Master Clock Sources
  • On-Board LDOs (+1.2V, +1.8V, +3.3V)
  • Compatible with Standard FTDI VCP Drivers
  • Fully Assembled and Tested

Applications/Uses

  • Battery-Powered and Portable Devices
  • Consumer Electronics
  • Data-Acquisition Systems and Data Loggers
  • Electrochemical and Optical Sensors
  • Gas and Chemical Sensors
  • Home Appliances
  • HVAC
  • Industrial Control
  • Medical Instrumentation
  • Security Sensors
  • Smart Transmitters
  • Thermostats/Humidity Sensors

Description

When used as a component in the MAX98357/MAX98358 dev kit or evsys NO driver is required.

The Maxim Audio Interface 1 (AUDINT1) board provides both an I2C and I2S interface to facilitate the evaluation of compatible Maxim Development (DEV) boards. Maxim DEV boards that are evaluated with the AUDINT1 interface board can require custom GUI software, which is available as a download from Maxim’s evkit-software web page.

The AUDINT1 board and a compatible DEV board are ordered together as an evaluation system (EV system). Ordering information for EV systems is located in the EV system data sheet.

Refer to the appropriate EV system data sheet for quick start and detailed operating instructions.

The AUDINT1 board is provided as part of selected Maxim evaluation systems (EV system) to evaluate Maxim parts only. The use of the AUDINT1 board as a development target is not supported. Refer to the MAXQ2000 evaluation kit data sheet for this purpose.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.