Top

MAX78000FTHR

Evaluation Kit for the MAX78000

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • MAX78000 Microcontroller
    • Dual Core: Arm Cortex-M4 Processor with FPU, 100MHz, RISC-V Coprocessor, 60MHz
    • 512KB Flash Memory
    • 128KB SRAM
    • 16KB Cache
    • Convolutional Neural Network Accelerator
    • 12-Bit Parallel Camera Interface
    • MAX20303 Wearable PMIC with Fuel Gauge
    • Charge from USB
    • On-Board DAPLink Debug and Programming
    • Interface for Arm Cortex-M4 processor with FPU
    • Breadboard Compatible Headers
    • Micro USB Connector
    • Micro SD Card Connector
  • Integrated Peripherals
    • RGB Indicator LED
    • User Pushbutton
    • CMOS VGA Image Sensor
    • Low-Power Stereo Audio CODEC
    • Digital Microphone
    • SWD Debugger
    • Virtual UART Console
    • 10-Pin Cortex Debug Header for RISC-V Coprocessor

Applications/Uses

  • Audio Processing: Multi-Keyword Recognition, Sound Classification, Noise Cancellation
  • Facial Recognition
  • Object Detection and Classification
  • Time-Series Data Processing: Heart Rate/Health Signal Analysis, Multi-Sensor Analysis, Predictive Maintenance

Description

The MAX78000FTHR is a rapid development platform to help engineers quickly implement ultra low-power, artificial intelligence (AI) solutions using the MAX78000 Arm® Cortex® M4F processor with an integrated Convolutional Neural Network accelerator. The board also includes the MAX20303 PMIC for battery and power management. The form factor is 0.9in x 2.6in dual-row header footprint that is compatible with Adafruit Feather Wing peripheral expansion boards. The board includes a variety of peripherals, such as a CMOS VGA image sensor, digital microphone, low-power stereo audio CODEC, 1MB QSPI SRAM, micro SD card connector, RGB indicator LED, and pushbutton. The MAX78000FTHR provides a power-optimized flexible platform for quick proof-of-concepts and early software development to enhance time to market.

Go to https://www.maximintegrated.com/en/products/MAX78000FTHR to get started developing with this board.

Simplified Block Diagram

MAX78000FTHR Photo MAX78000FTHR Photo Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .