Top

MAX7359EVKIT

Evaluation Kit for the MAX7359

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX7359 Sep 28, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • Proven PCB Layout
  • Complete Evaluation System
  • 8 x 8 Key Matrix Included
  • Optional PORT2–PORT7 Output LEDs
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phones
  • Handheld Games
  • PDAs
  • Portable Consumer Electronics

Description

The MAX7359 evaluation kit (EV kit) is an assembled and tested printed-circuit board (PCB) that demonstrates the MAX7359 2-wire interfaced low-EMI key switch controller. Windows® 2000/XP/Vista-compatible software provides a handy user interface to exercise the features of the MAX7359.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX7359 Sep 28, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .