Top

MAX7314EVKIT

Evaluation Kit for the MAX7314

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX7314 May 28, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Evaluates Four RGB and Four White LEDs
  • Independent Output Control of Each LED
  • Demonstrates Unique Single-Pin, One-of-Four 2-Wire Addressing
  • Relay Driving Capable
  • PC Interface or User 2-Wire System Interface
  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • USB Powered
  • Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

  • Keypad Backlights
  • LCD Backlights
  • LED Status Indication
  • Relay Drivers
  • RGB LED Drivers
  • System I/O Ports

Description

The MAX7314 evaluation kit (EV kit) is a fully assembled and tested surface-mount, 16-output LED driver printed-circuit board (PCB). The circuit uses the MAX7314 IC, an 18-port GPIO with LED intensity control, interrupt, and hot-insertion protection. The EV kit includes four RGB LEDs and four white LEDs (WLEDs) that can be controlled simultaneously by the MAX7314. The EV kit demonstrates the MAX7314 IC’s 8-bit PWM LED intensity control, two-phase LED blinking, reset, interrupt output, and unique single-pin, one-of-four I²C or 2-wire address features.

The MAX7314 EV kit also demonstrates the BLINK feature and includes a configurable oscillator circuit. The EV kit can also be reconfigured for evaluating a relay.

The MAX7314 EV kit provides PCB pads for the MAX7314 2-wire serial interface signals. A Windows 2000/XP/Vista®-compatible software is provided to access the MAX7314 IC. The MAX7314 EV kit can also be directly interfaced to a user-provided 2-wire system.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX7314 May 28, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.