Top

MAX32680EVKIT

Evaluation Kit for the MAX32680

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX32680 Sep 21, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • SMA Connector for Attaching an External Bluetooth Antenna
  • 128 x 128 (1.45in) Color TFT Display with SPI Interface
  • Two Selectable On-Board, High-Precision Voltage References
  • USB 2.0 Micro B to Serial UARTs
  • UART1 and LPUART0 Interface is Selectable Through On-Board Jumpers
  • All GPIOs Signals Accessed Through 0.1in Headers
  • Access to Four Analog Inputs Through SMA Connectors Configured as Differential
  • Access to Eight Analog Inputs Through 0.1in Headers Configured as Single-End
  • Optional Discrete Filter for the Twelve Analog Inputs
  • DAC Accessed Through SMA Connector or Test Point
  • 10-Pin SWD Connector
  • 10-Pin RV JTAG Connector
  • Board Power Provided by USB Port
  • On-Board 3.3V LDO Regulator to Power MAX32680 Internal SIMO
  • Test Loops Provided to Supply Optional VCORE Power Externally
  • Individual Power Measurement on All IC Rails Through Jumpers
  • Two General Purpose LEDs and Two General Purpose Pushbutton Switches

Applications/Uses

  • 4-20mA industrial Sensors & Transmitters
  • Industrial Pressure,Temperature. Level and Flow Sensors/ Transmitters
  • Medical Pressure & Temperature sensors

Description

The MAX32680 evaluation kit (EV kit) provides a platform for evaluation capabilities of the MAX32680 microcontroller, which is an advanced system-on-chip (SoC) designed for industrial and medical sensors. Power regulation and management is provided by a single-inductor multiple-output (SIMO) buck regulator system and contains the latest generation Bluetooth® 5.2 Low Energy (LE) radio.

Simplified Block Diagram

MAX32680EVKIT: Board Photo MAX32680EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX32680 Sep 21, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .