Top

MAX32672EVKIT

Evaluation Kit for the MAX32672

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX32672 Sep 16, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Selectable, On-Board, High-Precision Voltage Reference
  • 128 x 128 (1.45in) Color TFT Display with SPI Interface
  • USB 2.0 Micro B-to-Serial UARTs
  • UART0 and LPUART0 Interface Is Selectable through On-Board Jumpers
  • All GPIOs Signals Accessed through 0.1in Headers
  • 12 Analog Inputs Accessed through 0.1in Headers with Optional Filtering
  • 10-Pin Arm® Cortex® SWD Connector
  • Board Power Provided by USB Port
  • On-Board, 3.3V LDO Regulator
  • Test Loops Provided to Supply Optional VCORE Power Externally
  • Individual Power Measurement on All IC Rails through Jumpers
  • Two General-Purpose LEDs and One General- Purpose Pushbutton Switch

Applications/Uses

  • Battery Powered Medical Devices
  • Industrial Sensors
  • Motion/Motor Control
  • Optical Communication Modules
  • Secure Radio Modem Controller

Description

The MAX32672 evaluation kit (EV kit) provides a platform for evaluating the capabilities of the MAX32672 microcontroller, which is a small, high-reliability, ultra-low power, 32-bit microcontroller. The MAX32672 is a secure and cost-effective solution for motion/motor control, industrial sensors, and battery-powered medical devices and offers legacy designs an easy, cost-optimal upgrade path from 8-bit or 16-bit microcontrollers.

Simplified Block Diagram

MAX32672EVKIT: Board Photo MAX32672EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX32672 Sep 16, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .