Top

Evaluation Kit for the MAX32670

Product Details

The MAX32670 evaluation kit (EV kit) provides a platform for evaluation capabilities of the MAX32670. The MAX32670 is an ultra-low-power, cost-effective, highly reliable 32-bit microcontroller that enables designs with complex sensor processing without compromising battery life. It combines a flexible and versatile power management unit with the powerful Arm® Cortex® -M4 core with floating point unit (FPU). The MAX32670 also offers legacy designs an easy and cost optimal upgrade path from 8-bit or 16-bit microcontrollers.

Key Features

  • USB 2.0 Micro B to Serial UART Bridge
  • UART0 and UART3 Interface is Selectable Through On-Board Jumpers
  • On-Board MAX32625PICO-Based Debugger
  • Boot Load Enable Circuitry
  • SPI and I2C Signals Accessed Through 0.1in Headers
  • GPIOs and Miscellaneous Signals Accessed Through 0.1in Headers
  • Board Power Provided by USB Port
  • On-Board SIMO Regulator and LDO for IC and Peripherals
  • Individual Power Measurement on all IC Rails Through Jumpers
  • Two General-Purpose LED and One General- Purpose Pushbutton Switch

Applications/Uses

  • Algorithm Coprocessor
  • Battery-Powered Medical Devices
  • Industrial Sensors
  • Optical Communication Modules
  • Secure Radio Modem Controller
  • Smart Sensor Controller
  • System Housekeeping Controller

Simplified Block Diagram

MAX32670EVKIT: Board Photo MAX32670EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX32670 Dec 08, 2020

Design & Development

Click any title below to view the detail page where available.

/en/design/design-tools/ee-sim.html?

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal

Parameters

Key Features

  • USB 2.0 Micro B to Serial UART Bridge
  • UART0 and UART3 Interface is Selectable Through On-Board Jumpers
  • On-Board MAX32625PICO-Based Debugger
  • Boot Load Enable Circuitry
  • SPI and I2C Signals Accessed Through 0.1in Headers
  • GPIOs and Miscellaneous Signals Accessed Through 0.1in Headers
  • Board Power Provided by USB Port
  • On-Board SIMO Regulator and LDO for IC and Peripherals
  • Individual Power Measurement on all IC Rails Through Jumpers
  • Two General-Purpose LED and One General- Purpose Pushbutton Switch

Applications/Uses

  • Algorithm Coprocessor
  • Battery-Powered Medical Devices
  • Industrial Sensors
  • Optical Communication Modules
  • Secure Radio Modem Controller
  • Smart Sensor Controller
  • System Housekeeping Controller

Description

The MAX32670 evaluation kit (EV kit) provides a platform for evaluation capabilities of the MAX32670. The MAX32670 is an ultra-low-power, cost-effective, highly reliable 32-bit microcontroller that enables designs with complex sensor processing without compromising battery life. It combines a flexible and versatile power management unit with the powerful Arm® Cortex® -M4 core with floating point unit (FPU). The MAX32670 also offers legacy designs an easy and cost optimal upgrade path from 8-bit or 16-bit microcontrollers.

Simplified Block Diagram

MAX32670EVKIT: Board Photo MAX32670EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX32670 Dec 08, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal