Top

MAX32665EVKIT

Evaluation Kit for the MAX32665/MAX32666/MAX32667/MAX32668

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Bluetooth SMA connector with a 2.4GHz Hinged Whip Antenna
  • 1.28in 128 × 128 Monochrome TFT Display
  • 64MB XIP Flash
  • 1MB XIP RAM
  • Stereo Audio Codec with Line-In and Line-Out 3.5mm Jacks
  • Digital Audio Microphone
  • USB 2.0 Micro B Interface
  • USB 2.0 Micro B to Serial UARTs
    • Selection with Jumpers Between UART1 and UART2
  • Micro SD Card Interface
  • Select GPIOs Accessed Through a 0.1in Header
  • Access to the 8 Analog Inputs Through a 0.1in Header
  • Arm® or SWD JTAG 20-Pin Header
  • One-Wire RJ11 Port
  • MAX32665 Can Be Solely Sourced by a Coin Cell Battery
  • Board Power Provided by Either USB Port
  • Individual Power Measurement on All IC Rails Through Jumpers
  • On-Board 1.8V and 3.3V Regulators
  • Two General-Purpose LEDs and Two General-Purpose Pushbutton Switches

Applications/Uses

  • Connected Home
  • Gaming Devices
  • Hearables
  • Industrial Sensors
  • Payment/Fitness/Medical Wearables
  • Telemedicine

Description

The MAX32665/MAX32666 EV kits provide platforms for evaluating the capabilities of the MAX32665/MAX32666 high-efficiency Arm® microcontroller and audio DSP for wearable and hearable device applications.

These EV kits evaluate all variants of the CTBGA IC. There is a socketed version for the secure IC and direct mount version for the nonsecure IC.

Simplified Block Diagram

MAX32665EVKIT, MAX32666EVKIT: Board Photo MAX32665EVKIT, MAX32666EVKIT: Board Photo Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .