Please check latest availability status for a specific part variant.
The MAX32660 evaluation system offers a compact development platform that provides access to all the features of the MAX32660 in a tiny, easy to use board. A MAX32625PICO-based debug adapter comes attached to the main board. It can be snapped free when programming is complete. The debug module supports an optional 10-pin Arm® Cortex® debug connector for DAPLink functionality. Combined measurements are 0.65in x 2.2in, while the main board alone measures 0.65in x 0.95in. External connections terminate in a dual-row header footprint compatible with both thru-hole and SMT applications. This board provides a powerful processing subsystem in a very small space that can be easily integrated into a variety of applications.
Device | Fab Process | Technology | Sample size | Rejects | FIT at 25°C | FIT at 55°C |
Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.
Quality Management System >
Environmental Management System >