MAX32660-EVKIT

Evaluation Kit for the MAX32660


Please check latest availability status for a specific part variant.

Description

This evaluation kit is no longer being produced. Please refer to the MAX32660-EVSYS for evaluation of the MAX32660.

The MAX32660 evaluation kit provides a compact development platform that provides access to all the features of the MAX32660 in a tiny, easy to use board. The form factor is a small 0.6in by 0.9in dual-row header footprint that is compatible with breadboards. The board includes a 10-pin Arm® Cortex® debug connector so that it can be used with a DAPLink adapter. Additionally, a red LED indicator and a pushbutton are on board. This board provides a powerful processing subsystem in a very small space that can be easily integrated into a variety of applications.

MAX32660EVKIT: Board Photo MAX32660EVKIT: Board Photo Enlarge+

Key Features

  • MAX32660 Microcontroller
    • Arm Cortex-M4F, 96MHz
    • 256KB Flash Memory
    • 96KB SRAM
    • 16KB Instruction Cache
    • Two SPIs
    • Two I2Cs
    • Two UARTs
    • 14 GPIOs
  • DIP Breakout Board
    • 100mil Pitch Dual Inline Pin Headers
    • Breadboard Compatible
  • DAPLink Header
    • 10-Pin Arm Cortex Debug Pinout
    • Console UART Connection
  • Integrated Peripherals
    • Red Indicator LED
    • User Pushbutton
  • MAX32625PICO Debug Adapter
    • CMSIS-DAP SWD Debugger
    • Virtual UART Console

Applications/Uses

  • Fitness Monitors
  • Industrial Sensors
  • IoT
  • Portable Medical Devices
  • Sports Watches
  • Wearable Medical Patches
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX32670
High Reliability, Ultra-Low Power Microcontroller Powered by Arm Cortex M4 Processor with FPU for Industrial and IoT

  • High-Efficiency Microcontroller for Low Power, High Reliability Devices
  • Flexible Clocking Schemes
  • Power Management Maximizes Uptime for Battery Applications