Top

MAX32655FTHR

Evaluation Kit for the MAX32655

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX32655 Sep 08, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • MAX32655 Microcontroller
    • Arm Cortex-M4F, 100MHz
    • 32-Bit RISC-V Coprocessor to Offload Timing-Critical Bluetooth Processing
    • 512KB Flash Memory
    • 128KB SRAM
    • 16KB Cache
    • Bluetooth 5.2 LE Radio
    • MAX20303 Wearable PMIC with Fuel Gauge
    • Charge from USB
    • On-Board DAPLink Debug and Programming Interface for Arm Cortex-M4F
    • Breadboard Compatible Headers
    • Micro USB Connector
    • Micro SD Card Connector
  • Integrated Peripherals
    • RGB Indicator LED
    • User Pushbutton
    • Low-Power Stereo Audio CODEC
    • Digital Microphone
    • SWD Debugger
    • Virtual UART Console

Applications/Uses

  • Asset Tracking
  • Fitness/Health and Medical Wearables
  • Hearables
  • Industrial Sensors
  • Wireless Computer Peripherals and I/O Devices

Description

The MAX32655FTHR is a rapid development platform to help engineers quickly implement ultra low-power wireless solutions using MAX32655 Arm© Cortex®-M4F and Bluetooth® 5.2 Low Energy (LE). The board also includes the MAX20303 PMIC for battery and power management. The form factor is a small 0.9in x 2.6in dual-row header footprint that is compatible with Adafruit Feather Wing peripheral expansion boards. The board includes a variety of peripherals, such as a digital microphone, lowpower stereo audio CODEC, 128MB QSPI Flash, micro SD card connector, RGB indicator LED, and pushbutton. The MAX32655FTHR provides a power-optimized flexible platform for quick proof-of-concepts and early software development to enhance time to market.

Go to www.maximintegrated.com/en/products/MAX32655FTHR to get started developing with this board.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX32655 Sep 08, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .