Top

Evaluation Kit for the MAX32655

Product Details

The MAX32655 evaluation kit (EV kit) provides a platform for evaluation capabilities of the MAX32655 microcontroller, which is an advanced system-on-chip (SoC). It features an Arm® Cortex®-M4F CPU for efficient computation of complex functions and algorithms, integrated power management (SIMO), and the newest generation Bluetooth® 5.0 Low Energy (Bluetooth LE), long-range radio for wearable and hearable device applications.

Key Features

  • External Bluetooth Antenna with SMA Interface
  • Stereo Audio Codec with Line-In and Line-Out 3.5mm Jacks
  • Digital Microphone
  • 320 x 240 Color TFT Resistive Touch Display with an SPI Interface
  • 128Mb Quad SPI Flash
  • USB 2.0 Micro-B to Serial UARTs
  • UART0 and LPUART Interface Selectable through On-Board Jumpers
  • All GPIOs Signals Accessed through 0.1in Headers
  • Access to the Eight Analog Inputs through 0.1in Headers
  • 10-Pin SWD and RV JTAG Connectors
  • Board Power Provided by USB Port
  • On-Board 1.8V and 3.3V LDO Regulators
  • MAX32655 Can be Solely Sourced by the Coin Cell Battery
  • Individual Power Measurement on All IC Rails through Jumpers
  • Two General-Purpose LEDs and Two General- Purpose Pushbutton Switches

Applications/Uses

  • Asset Tracking
  • Fitness/Health and Medical Wearables
  • Hearables
  • Industrial Sensors
  • Wireless Computer Peripherals and I/O Devices

Simplified Block Diagram

MAX32655EVKIT: Board Photo MAX32655EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX32655 Jan 19, 2021

Design & Development

Click any title below to view the detail page where available.

/en/design/design-tools/ee-sim.html?

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal

Parameters

Key Features

  • External Bluetooth Antenna with SMA Interface
  • Stereo Audio Codec with Line-In and Line-Out 3.5mm Jacks
  • Digital Microphone
  • 320 x 240 Color TFT Resistive Touch Display with an SPI Interface
  • 128Mb Quad SPI Flash
  • USB 2.0 Micro-B to Serial UARTs
  • UART0 and LPUART Interface Selectable through On-Board Jumpers
  • All GPIOs Signals Accessed through 0.1in Headers
  • Access to the Eight Analog Inputs through 0.1in Headers
  • 10-Pin SWD and RV JTAG Connectors
  • Board Power Provided by USB Port
  • On-Board 1.8V and 3.3V LDO Regulators
  • MAX32655 Can be Solely Sourced by the Coin Cell Battery
  • Individual Power Measurement on All IC Rails through Jumpers
  • Two General-Purpose LEDs and Two General- Purpose Pushbutton Switches

Applications/Uses

  • Asset Tracking
  • Fitness/Health and Medical Wearables
  • Hearables
  • Industrial Sensors
  • Wireless Computer Peripherals and I/O Devices

Description

The MAX32655 evaluation kit (EV kit) provides a platform for evaluation capabilities of the MAX32655 microcontroller, which is an advanced system-on-chip (SoC). It features an Arm® Cortex®-M4F CPU for efficient computation of complex functions and algorithms, integrated power management (SIMO), and the newest generation Bluetooth® 5.0 Low Energy (Bluetooth LE), long-range radio for wearable and hearable device applications.

Simplified Block Diagram

MAX32655EVKIT: Board Photo MAX32655EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX32655 Jan 19, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal