Top

MAX32651-EVKIT

Evaluation Kit for the MAX32650/MAX32651/MAX32652

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 3.5in 320 x 240 Color TFT Display
  • 64MB HyperRAM
  • 64MB XIP Flash
  • 1MB XIP RAM
  • USB 2.0 Micro B Interface
  • USB 2.0 Micro B to Serial UARTs
    • Selection with Jumpers Between UART0 and UART2
  • Micro SD Card Interface
  • Select GPIOs Accessed through 0.1in Header
  • Access to the Four Analog Input Through 0.1in Header
  • Arm® or SWD JTAG 20-Pin Header
  • On-Board PMIC to Source Power for the MAX32650/MAX32651
  • Board Power Provided by Either USB Port
  • Individual Power Measurement on All IC Rails Through Jumpers
  • On-Board 1.8V and 3.3V Regulators for Peripherals
  • Two General-Purpose LEDs and Two General-Purpose Pushbutton Switches

Applications/Uses

  • Industrial Sensors, IoT
  • Sports Watches, Fitness Monitors
  • Wearable Medical Patches, Portable Medical Devices

Description

The MAX32650/MAX32651 EV kits provide a plat- form for evaluating the capabilities of the MAX32650/MAX32651 ultra-low power memory-scalable microcontroller designed specifically for high performance battery powered applications.

Using the LCD Controller on the MAX32650 Video Series
Part 1: What’s an LCD Controller Anyway?

Simplified Block Diagram

MAX32650-EVKIT: Board Photo MAX32650-EVKIT: Board Photo Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .