Top

MAX32650FTHR

Evaluation Kit for the MAX32650

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX32650 Apr 23, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • MAX32650 Arm® Cortex®-M4 processor with FPU
    • 120MHz Core Speed
    • 3MB Internal Flash, 1MB Internal SRAM
    • 104µW/MHz Executing from Cache at 1.1V
    • 240Mbps SDHC/eMMC/SDIO/microSD Interface
    • Up to 105 GPIO
    • SmartDMA Provides Background Memory Transfers with Programmable Data Processing
  • Battery Connector and Charging Circuit
  • Micro-SD Card Interface
  • USB 2.0 Full-Speed Device Interface
  • MAX11261 6-Channel, 24-Bit, 16ksps, ADC
  • Adafruit® Feather Board Compatible

Applications/Uses

  • Industrial Sensors, IoT
  • Sports Watches, Fitness Monitors
  • Wearable Medical Patches, Portable Medical Devices

Description

The MAX32650FTHR EV kit provides a platform for evaluating the capabilities of the MAX32650 ultra-low-power memory-scalable microcontroller designed specifically for high-performance, battery-powered applications.

Simplified Block Diagram

MAX32650FTHR: Board Photo MAX32650FTHR: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX32650 Apr 23, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .