MAX32650-EVKIT

Evaluation Kit for the MAX32650/MAX32651/MAX32652


Please check latest availability status for a specific part variant.

Description

The MAX32650 EV kit provides a platform for evaluating the capabilities of the MAX32650 ultra-low power memory-scalable microcontroller designed specifically for high performance battery powered applications.

Using the LCD Controller on the MAX32650 Video Series
Part 1: What’s an LCD Controller Anyway?

MAX32650-EVKIT: Board Photo MAX32650-EVKIT: Board Photo Enlarge+

Key Features

  • 3.5in 320 x 240 Color TFT Display
  • 64MB HyperRAM
  • 64MB XIP Flash
  • 1MB XIP RAM
  • USB 2.0 Micro B Interface
  • USB 2.0 Micro B to Serial UARTs
    • Selection with Jumpers Between UART0 and UART2
  • Micro SD Card Interface
  • Select GPIOs Accessed through 0.1in Header
  • Access to the Four Analog Input Through 0.1in Header
  • Arm® or SWD JTAG 20-Pin Header
  • On-Board PMIC to Source Power for the MAX32650
  • Board Power Provided by Either USB Port
  • Individual Power Measurement on All IC Rails Through Jumpers
  • On-Board 1.8V and 3.3V Regulators for Peripherals
  • Two General-Purpose LEDs and Two General-Purpose Pushbutton Switches

Applications/Uses

  • Industrial Sensors, IoT
  • Sports Watches, Fitness Monitors
  • Wearable Medical Patches, Portable Medical Devices
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources