Top

MAX32626-EVKIT

Evaluation Kit for the MAX32625 and MAX32626

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX32625 and MAX32626 Jan 31, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Easily Load and Debug Code Using the Supplied Olimex ARM-USB-TINY-H JTAG Debugger Connected Through a Standard 20-Pin ARM JTAG Header
  • Selectable Power Sources for PMIC Include USB Power Through the CN1 or CN2 Connector, Optional External Battery Through J2 Connector, or Bench Supply Through Test Points TP8 and TP9
  • Selectable Power Source for On-Board Peripherals (Switches, LEDs, OLED Display, SPI Flash, Bluetooth® LE Transceiver)
  • Headers for Accessing the IC’s I/O Pins and Analog Front End (AFE) Input Signals
  • USB Micro-B Connection to the IC’s USB Device Controller
  • USB Micro-B Connection to USB-UART Bridge Selectable Between the IC’s Internal UART 0 and UART 1
  • On-Board Bluetooth 4.0 BLE Transceiver with Chip Antenna
  • General-Purpose Pushbutton Switches and Indicator LEDs (All Connected to GPIOs) for User I/O
  • Prototyping Matrix (0.1in Grid) with Integrated Power Rails for Customer Circuitry

Applications/Uses

  • Fitness Monitors
  • Portable Medical Devices
  • Sensor Hubs
  • Sports Watches
  • Wearable Medical Patches

Description

The MAX32625/MAX32626 evaluation kit (EV kit) provides a convenient platform for evaluating the capabilities of the MAX32625/MAX32626 microcontroller. The EV kit also provides a complete, functional system ideal for developing and debugging applications.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX32625 and MAX32626 Jan 31, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .