MAX32625PICO

Evaluation Kit for the MAX32625/MAX14750


Please check latest availability status for a specific part variant.

Description

The MAX32625PICO board is a rapid development platform designed to help engineers quickly implement designs with the MAX32625 ARM® Cortex®-M4 microcontroller with FPU. The board also includes the MAX14750 PMIC to provide all the needed voltages. The form factor is a small: 0.6in x 1.0in dual-row header footprint that is compatible with breadboards and can also be soldered down SMT to another board. The board includes a 10-pin ARM Cortex debug connector so that it can be used as a DAPLink adapter. Additionally, on board are an RGB indicator LED and pushbutton. This provides a power-optimized flexible platform for quick proofs-ofconcept and early software development to enhance time to market.

The MAX32625PICO board ships with a DAPLink image loaded that provides the USB Mass Storage Device (MSD) drag-and-drop programming, USB Communications Device Class (CDC) virtual serial port, and Human Interface Device (HID) CMSIS-DAP interface used by the mbed site. This allows the board to be connected to another target platform to enable the full mbed experience. The microcontroller is also programmed with a bootloader allowing the DAPLink image to be updated or replaced with your own application code. Get started developing on this board by going to this link: http://developer.mbed.org/platforms/MAX32625PICO.

Key Features

  • Ultra-Compact Development Platform
    • 0.6in x 1.0in, 20-Pin DIP Footprint
    • Cortex Debug Connector (Host)
    • 20 Digital I/O, 4 Analog Inputs
    • 3.3V and 1.8V Supplies
  • MAX326325 Microcontroller Features
    • ARM Cortex-M4 Microcontroller with FPU, 96MHz
    • 512KB Flash Memory
    • 160KB SRAM
    • 8KB Instruction Cache
    • Full-Speed USB 2.0
    • Three SPI Masters, One Slave
    • Two I2C Masters, One Slave
    • Three UARTs
    • 1-Wire Master
    • 40 GPIOs
    • Four Input 10-Bit ADC
  • MAX14750 PMIC
    • Micro IQ 3.3V Buck-Boost Regulator
    • Micro IQ 1.8V Buck Regulators
    • Micro IQ 1.2V Linear Regulators
    • High-Side Load Switch
  • Expansion Connections
    • Breadboard-Compatible Headers
    • SMT-Compatible Footprint
    • 10-Pin Cortex Debug Header
    • Micro USB Connector
  • Integrated Peripherals
    • RGB Indicator LED
    • User Pushbutton
  • MAXDAP Programming Adapter
    • DAPLink Over Cortex Debug Cable
    • Drag-and-Drop Programming
    • CMSIS-DAP SWD Debugger
    • USB Virtual UART

Applications/Uses

  • Fitness Monitors
  • Portable Medical Devices
  • Sensor Hubs
  • Sports Watches
  • Wearable Medical Patches
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX32591
DeepCover Secure Microcontroller with ARM926EJ-S Processor Core

  • High Performance CPU platform Enables Feature Rich OS
  • Security Features Facilitates System-Level Protection
  • Optimal Peripheral Mix Provides Platform Scalability

MAX28200
16-Bit Microcontroller with ADC and I²C

  • High-Performance, Low-Power, 16-Bit RISC Core
  • Internal 12MHz Oscillator Requires No External Components
  • Two-Channel, 10-Bit 93.75ksps ADC

MAX32665
Low Power ARM Cortex-M4 with FPU-Based Microcontroller w/ Bluetooth 5 for Wearables

  • High-Efficiency Microcontroller and Audio DSP for Wearable and Hearable Devices
  • Bluetooth 5 Low Energy Radio
  • Power Management Maximizes Operating Time for Battery Applications

MAX32666
Low Power ARM Cortex-M4 with FPU-Based Microcontroller w/ Bluetooth 5 for Wearables

  • High-Efficiency Microcontroller and Audio DSP for Wearable and Hearable Devices
  • Bluetooth 5 Low Energy Radio
  • Power Management Maximizes Operating Time for Battery Applications

MAX32667
Low Power ARM Cortex-M4 with FPU-Based Microcontroller w/ Bluetooth 5 for Wearables

  • High-Efficiency Microcontroller and Audio DSP for Wearable and Hearable Devices
  • Bluetooth 5 Low Energy Radio
  • Power Management Maximizes Operating Time for Battery Applications

MAX32668
Low Power ARM Cortex-M4 with FPU-Based Microcontroller w/ Bluetooth 5 for Wearables

  • High-Efficiency Microcontroller and Audio DSP for Wearable and Hearable Devices
  • Bluetooth 5 Low Energy Radio
  • Power Management Maximizes Operating Time for Battery Applications