Top

MAX32625MBED

MAX32625MBED ARM mbed Enabled Development Platform for the MAX32625

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Arduino-Compatible Headers and mbed Support Enable Rapid Prototyping of Low-Power Embedded Systems
  • MAX32625 Microcontroller
    • 96MHz ARM Cortex-M4 Microcontroller with FPU
    • 512KB Flash Memory
    • 160KB SRAM
    • 8KB Instruction Cache
    • Full-Speed USB 2.0
    • Three SPI Masters, One Slave
    • Two I2C Masters, One Slave
    • Three UARTs
    • 1-Wire Master
    • 40 GPIOs
    • Four Input 10-Bit ADC
  • Expansion Connections
    • Arduino Form-Factor Headers
    • MicroSD Card Connector
    • Micro-USB Connectors
    • Prototyping Area
  • Integrated Peripherals
    • 4x User Indicator LED
    • 2x User Pushbutton
  • Integrated DAPLink Programming Adapter
    • Drag-and-Drop Programming
    • CMSIS-DAP SWD Debugger
    • USB Virtual UART

Applications/Uses

  • Fitness Monitors
  • Portable Medical Devices
  • Sensor Hubs
  • Sports Watches
  • Wearable Medical Patches

Description

The MAX32625MBED provides a convenient platform for evaluating the capabilities of the MAX32625 microcontroller. The MAX32625MBED also provides a complete, functional system ideal for developing and debugging applications.

The MAX32625MBED includes a MAX32625 ARM® Cortex®-M4 microcontroller with FPU, prototyping area with adjacent access to precision analog front end (AFE) connections, I/O access through Arduino®-compatible connectors, additional I/O access through 100mil x 100mil headers, USB interface, and other general-purpose I/O devices.

Go to https://developer.mbed.org/platforms/MAX32625MBED/ to get started developing with this board.


How to Setup the MAX32625MBED Board with the Arduino IDE


Using the MAX32625MBED with Rowley CrossStudio

Simplified Block Diagram

MAX32625MBED: Board Photo MAX32625MBED: Board Photo Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .