Top

MAX32621-EVKIT

Evaluation Kit for MAX32620 and MAX32621

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for MAX32620 and MAX32621 Mar 27, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Easily Load and Debug Code Using the Supplied Olimex ARM-USB-TINY-H JTAG Debugger Connected Through a Standard 20-Pin ARM JTAG Header
  • Headers for Accessing the IC’s Pins and Analog Front End (AFE) Input Signals
  • Micro-USB Type-B Connection to the IC’s USB Device Controller
  • Micro-USB Type-B Connection to USB-UART Bridge Selectable Between the IC’s Internal UART 0 and UART 1
  • On-Board Bluetooth® 4.0 BLE Transceiver with Chip Antenna

Applications/Uses

  • Fitness Monitors
  • Portable Medical Devices
  • Sensor Hub
  • Sport Watches
  • Wearable Medical Patches

Description

The MAX32620 and MAX32621 evaluation kits (EV kits) provide a convenient platform for evaluating the capabilities of the MAX32620 and MAX32621 microcontrollers, respectively. While the MAX32620 EV kit includes a MAX32620 soldered directly to the board, the MAX32621 EV kit features a socketed MAX32621. Each EV kit also provides a complete, functional system ideal for development and debugging applications. Except where stated otherwise, the following sections apply to both EV kits.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for MAX32620 and MAX32621 Mar 27, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .