Top

Evaluation Kit for the MAX32600

Ultra-Low-Power ARM Cortex-M3 with Wellness Sensor Analog Front End and Advanced Hardware Security

Product Details

Key Features

Applications/Uses

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX32600 Apr 12, 2018
User Guide MAX32600 User's Guide

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Easily Load and Debug Code Using the Included JTAG Adapter
  • Selectable Power Sources Including USB, Coin Cell, Two AAA Batteries, or a Bench Power Supply
  • Headers for Accessing MAX32600 I/O Pins and Analog Front-End (AFE) Input and Output Signals
  • On-Board 8-Digit Alphanumeric LCD Glass
  • MAX32600 Internal Real-Time Clock (RTC) with On-Board Supercap Keep-Alive Power
  • On-Board Bluetooth 4.0 BLE Transceiver
  • General-Purpose Pushbutton Switch, Indicator LEDs, and Beeper (All Connected to GPIOs) for User I/O
  • Prototyping Matrix (0.1in Grid) with Integrated Power Rails for Customer Circuitry
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Blood Glucose Metering
  • Galvanic Skin Response Measurement
  • Pulse Oximetry Measurement
  • Wearable Medical Devices

Description

The MAX32600 evaluation kit (EV kit) provides a convenient platform for evaluating the capabilities of the MAX32600 wellness measurement microcontroller. The EV kit also provides a complete functional system, ideal for developing and debugging applications.

The evaluation board includes a MAX32600 circuit, multiple power options, headers for access to the processor’s I/O port pins and analog front-end devices, an 8-digit LCD display, USB interface, UART interface, low-power Bluetooth transceiver, and other general-purpose IO devices.

Simplified Block Diagram

MAX32600-KIT Contents MAX32600-KIT Contents Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX32600 Apr 12, 2018
User Guide MAX32600 User's Guide

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .