Top

MAX32591-EVK

Evaluation Kit for the MAX32591 and MAX32592

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX32591 and MAX32592 Jan 31, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 384MHz Arm926EJ-S™ Processor Core
  • 2GB NAND Flash Memory
  • 16MB NOR Flash Memory
  • 128MB LPDDR
  • Two RS232 Interfaces (UART0 and UART1)
  • JTAG Interface
  • Security Self-Destruct Jumpers
  • 24MHz Crystal for Main Oscillator
  • 32.768kHz Real-Time Clock (RTC)
  • 480 x 272 24-Bit Color TFT Display with Touchscreen
  • Embedded 2.0 USB Host and Device
  • Smart Card and SAM Card Interfaces
  • Embedded 10/100 Ethernet Controller
  • Embedded SD Card Interface
  • 4 x 4 Secure Keypad
  • Audio 3.5mm Stereo Jack
  • Buzzer

Applications/Uses

  • ATM Keyboards
  • Electronic Commerce
  • EMV Card Readers
  • PCI Terminals
  • PIN Pads

Description

The MAX32591 evaluation kit (EV kit) provides a complete hardware platform for developing point of sales (POS) applications using the Arm®-based MAX32591 secure processor.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX32591 and MAX32592 Jan 31, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.