Top

MAX32570-QNKIT

Evaluation Kit for the MAX32570

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX32570 Mar 05, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Modular Antenna Board with Tuning and Matching Networks
  • ISO 14443 Type A/B EMV Compliant Contactless Reader
  • 4 x 4 Secure Keypad
  • Triple Track Magnetic Stripe Reader
  • Two Independent USB 2.0 Micro B to Serial UART Bridges
  • USB 2.0 Micro B Device Interface
  • Six Dynamic Pattern Security Self-Destruct I/O Signals Available Through 0.1in Header
  • Arm® Cortex® or SWD JTAG 10-Pin Header
  • 64MB QSPI XIP Flash
  • 1M QSPI XIP RAM
  • Select GPIOs Accessible Through 0.1in Headers
  • ADC Input with Optional AA Filter
  • Touch-Enabled 3.5in 320 x 240 Color TFT Display
  • 10/100 Ethernet Transceiver with RJ45 Connector
  • Smart Card Socket with Support for Legacy 5V Cards
  • SAM/SIM Card Socket with Support for Legacy 5V Cards
  • Charge Controller on 5V Barrel Connector Supports Charging Optional Li+ Cell
  • All IC Power Rails Can Be Isolated by Jumpers for Individual Current Measurements
  • Two General-Purpose LEDs and Two General-Purpose Pushbutton Switches
  • Audible Signaling Provided by Piezo Buzzer BZ1

Applications/Uses

Description

The MAX32570-QN evaluation kit (EV kit) provides a platform for leveraging the capabilities of the MAX32570-QN to build new generations of trusted devices.

The EV kit features a socketed MAX32570-QN. Included hardware supports Ethernet, magnetic stripe cards, smart cards, SAM/SIM cards, contactless near field communication (NFC), micro SD cards, an on-board 3.5in touch-enabled color TFT display, and aftermarket camera modules. Uncommitted GPIO is readily accessible through 0.1in pin headers. UART access is provided by dual USB bridges with independent USB micro B connectors. Primary system power is sourced from a coaxial barrel jack style 5V inlet. The system also supports aftermarket Li+ single cell packs.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX32570 Mar 05, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .