Evaluation Kit for the MAX32566
Product Details
The MAX32566 EV kit provides a platform for evaluating the capabilities of the DeepCover® secure microcontroller (MAX32566). It integrates a ARM® Cortex®-M4 core to provide embedded security solutions to cloak sensitive data under multiple layers of advanced physical security and provide the most secure key storage possible.
Key Features
- Separate Pluggable Board Containing an Embedded Near Field Antenna
- Interfaces to the MAX32566 ISO 14443 Type A/B and EMV Compliant Contactless Reader
- On-Board Antenna Tuning and Matching Circuit
- 320 × 240 Color TFT Resistive Touch Display with a SPI Interface
- Integrated Four-Channel, 9-Bit 4MS/s SAR ADC
- Dual Smart Card Readers, One Full, One SIM/SAM
- USB 2.0 Micro B Interface
- Dual USB 2.0 Micro B to Serial UARTs
- 4 × 4 Secure Keypad
- 128MB XIP Serial Flash
- All GPIOs and Analog I/Os Accessed Through 0.1in Headers
- Self-Destruct Inputs Available on Headers for Connecting to External Trigger Circuits
- ARM JTAG Headers
Applications/Uses
- Contactless Payment
- Electronic Commerce
- Fitness wearables
- IoT
- PCI Terminals
- PIN Pads
- Secure Access Control
- Secure Payment
Technical Docs
Data Sheet | Evaluation Kit for the MAX32566 | Aug 01, 2017 |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- Separate Pluggable Board Containing an Embedded Near Field Antenna
- Interfaces to the MAX32566 ISO 14443 Type A/B and EMV Compliant Contactless Reader
- On-Board Antenna Tuning and Matching Circuit
- 320 × 240 Color TFT Resistive Touch Display with a SPI Interface
- Integrated Four-Channel, 9-Bit 4MS/s SAR ADC
- Dual Smart Card Readers, One Full, One SIM/SAM
- USB 2.0 Micro B Interface
- Dual USB 2.0 Micro B to Serial UARTs
- 4 × 4 Secure Keypad
- 128MB XIP Serial Flash
- All GPIOs and Analog I/Os Accessed Through 0.1in Headers
- Self-Destruct Inputs Available on Headers for Connecting to External Trigger Circuits
- ARM JTAG Headers
Applications/Uses
- Contactless Payment
- Electronic Commerce
- Fitness wearables
- IoT
- PCI Terminals
- PIN Pads
- Secure Access Control
- Secure Payment
Description
The MAX32566 EV kit provides a platform for evaluating the capabilities of the DeepCover® secure microcontroller (MAX32566). It integrates a ARM® Cortex®-M4 core to provide embedded security solutions to cloak sensitive data under multiple layers of advanced physical security and provide the most secure key storage possible.
Technical Docs
Data Sheet | Evaluation Kit for the MAX32566 | Aug 01, 2017 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal