Top

MAX32565-KIT

Evaluation Kit for the MAX32565

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX32565 Feb 19, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Separate Pluggable Board Containing an Embedded Near Field Antenna
    • Interfaces to the MAX32565 ISO 14443 Type A/B and EMV Compliant Contactless Reader
    • On-Board Antenna Tuning and Matching Circuit
  • Bluetooth® 4.2 Transceiver with an Embedded PCB Antenna
  • 320 x 240 Color TFT Resistive Touch Display with a SPI Interface
  • Integrated Four-Channel, 9-Bit 4MS/s SAR ADC
  • Dual Smart Card Readers, One Full, One SIM/SAM
  • USB 2.0 Micro B Interface
  • Dual USB 2.0 Micro B to Serial UARTs
  • 4 x 4 Secure Keypad
  • 128MB XIP Serial Flash
  • All GPIOs and Analog I/Os Accessed Through 0.1in Headers
  • Self-Destruct Inputs Available on Headers for Connecting to External Trigger Circuits
  • Arm JTAG Headers

Applications/Uses

  • Contactless Payment
  • Electronic Commerce
  • Financial Terminals
  • Fitness wearables
  • IoT
  • PIN Pads
  • Secure Access Control
  • Secure Payment

Description

The MAX32565 EV kit provides a platform for evaluating the capabilities of the DeepCover® secure microcontroller (MAX32565). It integrates a Arm® Cortex®-M4 core to provide embedded security solutions to cloak sensitive data under multiple layers of advanced physical security and provide the most secure key storage possible.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX32565 Feb 19, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.