MAX32560-KIT

Evaluation Kit for the MAX32560


Please check latest availability status for a specific part variant.

Description

The MAX32560 EV kit provides a platform for evaluating the capabilities of the DeepCover® secure microcontroller (MAX32560). It integrates a Cortex®-M3 processor to provide embedded security solutions to cloak sensitive data under multiple layers of advanced physical security and provide the most secure key storage possible.

Key Features

  • Separate Pluggable Board Containing an Embedded Near Field Antenna
    • Interfaces to the MAX32560 ISO 14443 Type A/B and EMV Compliant Contactless Reader
    • On-Board Antenna Tuning, Matching and EMC Filter Circuit
  • 320 x 240 Color TFT Resistive Touch Display with a SPI Interface
  • Triple Track Magnetic Stripe Reader
  • Two Smart Card Readers, One Full and One SIM/SAM
  • USB 2.0 Micro B Interface
  • USB 2.0 Micro B to Serial UARTs
    • Selection with Jumper Between UART0 or UART1
  • 4 x 4 Secure Keypad
  • 128MB XIP Serial Flash
  • All GPIOs and Analog I/Os Accessed Through 0.1in Headers
  • Self-Destruct Inputs Available on Headers for Connecting to External Trigger Circuits
  • ARM® JTAG 20-Pin Header
  • On-Board 3.3V and 5.25V Voltage Regulators
  • Two General-Purpose LEDs and Three General- Purpose Pushbutton Switches
  • On/Off Switch

Applications/Uses

  • ATM Keyboards
  • Contact/Contactless Pin Pads
  • EMV Card Reader
  • PCI Mobile Payment Terminals (mPOS)

Quality and Environmental Data

Request Reliability Report for: MAX32560-KIT 
Lead-Free Package Tin (Sn) Whisker Reports

Tools & Models

  • MAX32560-KIT Gerber File
  • Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX32570
    Low-Power Arm Cortex-M4 Microcontroller with Contactless Radio for Secure Applications

    • High-Efficiency Microcontroller for Secure Battery-Powered Applications
    • Scalable Cached External Memory Interfaces
    • Security Features Facilitates System-Level Protection

    MAX32591
    DeepCover Secure Microcontroller with ARM926EJ-S Processor Core

    • High Performance CPU platform Enables Feature Rich OS
    • Security Features Facilitates System-Level Protection
    • Optimal Peripheral Mix Provides Platform Scalability


    Electronics in Vehicles (ELIV) 2019
    10/16/2019 - 10/17/2019, Bonn, Germany
    The international VDI Congress ELIV (Electronics In Vehicles) is THE event for all experts in the field of electrical and electronical car engineering and integration of mechanical and electronical systems.

    RSVP