Top

MAX32558-KIT

Evaluation Kit for the MAX32558

Evaluation Kit for for DeepCover Secure Cortex-M3 Flash Microcontroller MAX32558

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX32558 Jun 29, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 128 x 32 Graphic OLED Mono Color Display
  • Integrated One-Channel 10-Bit ADC
  • Single Full-Sized Smart Card Reader
  • USB 2.0 Micro B Interface
  • USB 2.0 Micro B to Serial UART
  • 512KB Embedded Flash
  • All GPIOs and Analog I/Os Accessible Through 0.1in Headers
  • Self-Destruct Inputs Available on Headers for Connecting to External Trigger Circuits
  • Arm JTAG Headers
  • 3-Track Magnetic Card Reader
  • User-Input Pushbutton Switches, 3x4 Keypad Matrix, and Indicator LEDs (Connected to GPIO)

Applications/Uses

  • ATM Keyboards
  • EMV Card Readers
  • HSMs
  • Industrial Modules
  • PCI Mobile Payment Terminals (mPOS)
  • Standalone Smartcard Readers

Description

The MAX32558 EV kit provides a platform for evaluating the capabilities of the DeepCover® secure microcontroller (MAX32558). It integrates an Arm® Cortex®-M3 core to provide embedded security solutions to cloak sensitive data under multiple layers of advanced physical security and provide the most secure key storage possible.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX32558 Jun 29, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.