Top

MAX32555-KIT

Evaluation Kit for for DeepCover Secure Cortex-M3 Flash Microcontroller MAX32555

Product Details

Key Features

Simplified Block Diagram

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Easily Load and Debug Code Using Supplied JTAG Adapter
  • JTAG Interface Provides In-Application Debugging Features
    • Step-by-Step Execution Tracing
    • Breakpointing by Code Address, Data Memory Address, or Register Access
    • Data Memory or Register Content View and Edit
  • On-Board 3.3V and 5.25V Voltage Regulators
  • ON/OFF Switch
  • Two Smart Card Sockets (One Full-Size Socket and One SIM Socket) for Prototyping IC Card Applications
  • All the GPIOs Ports Are Accessible via 0.1in Headers
  • 3-Track Magnetic Card Reader
  • Level-Shifted RS-232 Transceiver (MAX3232) Included for Serial Port
  • User-Input Pushbutton Switches, 4x4 Keypad Matrix, and Indicator LEDs (Connected to GPIO)
  • Self-Destruct Inputs Available on Headers for Connecting to External Trigger Circuits
  • On-Board Battery for Memory Backup and Real-Time Clock Operation
  • Micro-USB Type-B Connector

Applications/Uses

  • ATM Keyboards
  • EMV Card Reader
  • PCI Mobile Payment Terminals (mPOS)

Description

The DeepCover® Secure Cortex®-M3 Flash Microcontroller evaluation kit (EV kit) provides a proven platform for conveniently evaluating the capabilities of the MAX32555 high-security microcontroller. The EV kit includes a MAX32555 EV kit board, example software, documentation, and a SEGGER J-Link LTE JTAG. The EV kit board includes SIM and SAM smart card sockets, a 3-track magnetic card reader (MCR), OLED mono color display, pin headers providing access to the processor’s I/O port pins, push-button keypad matrix, two DB9 female serial connectors, and a Micro-USB type-B connector. The EV kit provides a complete, functional system ideal for developing and debugging applications as well as evaluating the overall capabilities of the MAX32555 microcontroller.

Simplified Block Diagram

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.