Top

MAX32552-KIT

Evaluation Kit for the MAX32552

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX32552 Sep 08, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • MAX32552 EV kit containing a MAX32552 with a preprogrammed demo
  • JTAG debugger with ribbon cable
  • Two standard A to micro B USB cables
  • One universal AC to + 5V DC wall power adapter
  • Two hex keys for IC socket

Applications/Uses

  • ATM Keyboards
  • Contact Pin Pads
  • EMV Card Reader
  • PCI Mobile Payment Terminals (mPOS)

Description

The MAX32552 EV kit provides a platform for evaluating the capabilities of the DeepCover® secure microcontroller (MAX32552). It integrates a ARM® Cortex® -M3 core to provide embedded security solutions to cloak sensitive data under multiple layers of advanced physical security and provide the most secure key storage possible.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX32552 Sep 08, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.