Top

MAX32550-KIT

Evaluation Kit for the MAX32550

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX32550 Feb 06, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • EV Kit Board with MAX32550 Microcontroller
  • SEGGER J-Link LTE JTAG with the USB Cable and 2x5 Pin Connector Ribbon Cable (0.1in Spacing) for Programming
  • Standard Micro-USB Type A-to-B Interface Cable
  • Serial Cable
  • Universal 5V Adapter
  • MAX32550 EV Kit Package (Microcontroller and EV Kit Documentation, Development Tool Installation and Configuration Files, and Example Programs Including Source Code)

Applications/Uses

  • ATM Keyboards
  • EMV Card Reader
  • PCI Mobile Payment Terminals (mPOS)

Description

The DeepCover® Secure Cortex®-M3 Flash Microcontroller evaluation kit (EV kit) provides a proven platform for conveniently evaluating the capabilities of the MAX32550 highsecurity microcontroller. The EV kit includes a MAX32550 EV kit board, example software, documentation, and a SEGGER J-Link LTE JTAG. The EV kit board includes SIM and SAM smart card sockets, a 3-track magnetic card reader (MCR), color TFT display, pin headers providing access to the processor’s I/O port pins, pushbutton keypad matrix, two DB9 female serial connectors, and a Micro-USB type-B connector. The EV kit provides a complete, functional system ideal for developing and debugging applications as well as evaluating the overall capabilities of the MAX32550 micro controller.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX32550 Feb 06, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.