Top

MAX32520FTHR

Evaluation Kit for the MAX32520

Product Details

Key Features

Applications/Uses

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX32520 Feb 18, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Featherwing Form Factor for General Hardware Prototyping
  • PMOD Connector for Interface with PMOD-Compatible Peripherals
  • USB Controller for High-Speed Data Transfer with a PC Host
  • SWD Port for Programming and Debugging

Applications/Uses

  • Embedded Communication Equipment (Routers, Gateways, etc.)
  • Embedded Connected Systems
  • IoT Nodes and Gateways
  • Secure Industrial Appliances, Sensors, and Controllers
  • Set-Top Boxes

Description

The MAX32520FTHR evaluation kit provides an inexpensive and convenient platform for evaluating the MAX32520 secure Arm® Cortex®-M4 processor with FPU that incorporates Maxim’s patented ChipDNA™ PUF technology and other security features. The featherwing form factor and USB connectivity enable rapid prototyping and firmware development.

Simplified Block Diagram

MAX32520FTHR: Board Photo MAX32520FTHR: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX32520 Feb 18, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .