Top

Evaluation Kit for the MAX32520

Product Details

Key Features

Applications/Uses

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX32520 Jan 30, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Arm® Cortex® M4 Processor with FPU with ChipDNA™ PUF Technology
  • USB 2.0 Micro B to Serial UART
  • Serial UART Access Selectable Through a USB 2.0 Serial Bridge or from an Optional Host Processor
  • Security Self-Destruct Jumper
  • Arm® or SWD JTAG 20-Pin Header and Cortex 10-Pin Header
  • 40-Pin Connector for Interfacing to a Host Processor
  • 16-Pin Ribbon Cable Connector for Interfacing to QSPI
  • Three PMOD Connectors for Interfacing to SPI, I2C, or Timer Modules
  • Select GPIOs Accessed Through Shared 0.1in Headers
  • Board Power Provided by Either USB Port or from a Host Processor
  • Onboard 1.8V, 2.5V, and 3.3V Regulators for IC and Peripherals
  • Individual Power Measurement on All IC Rails Through Jumpers
  • Two General-Purpose LEDs and One General- Purpose Pushbutton Switch

Applications/Uses

  • Embedded Communication Equipment (Routers, Gateways, etc.)
  • Embedded Connected Systems
  • IoT Nodes and Gateways
  • Secure Industrial Appliances, Sensors, and Controllers
  • Set-Top Boxes

Description

The MAX32520 evaluation kit (EV kit) provides a platform for evaluation capabilities of the MAX32520 for secure element IoT utilizing Maxim’s proprietary PUF (physically unclonable function) technology.

The MAX32520 integrates an Arm® Cortex® M4 processor with FPU, 2MB of flash, 136KB of system RAM and 34KB ECC, 8KB of one-time-programmable (OTP) memory and 128KB of boot ROM. It provides a FIPS/ compliant TRNG, as well as environmental and tamper detection circuitry to facilitate system-level security. Multiple high speed interfaces are supported including SPI, UART, and an I2C. One of the SPI ports has a serial flash emulation mode allowing direct code fetching enabling secure boot from a host microcontroller.

Simplified Block Diagram

MAX32520-KIT: Board Photo MAX32520-KIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX32520 Jan 30, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .