Top

MAX32510-KIT

Evaluation Kit for the MAX32510

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX32510 Apr 17, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 128 x 32 Graphic OLED Mono Color Display
  • Integrated Four-Channel 10-Bit ADC
  • Single Full-Sized Smart Card Reader
  • USB 2.0 Micro B Interface
  • USB 2.0 Micro B to Serial UART
  • 512KB Embedded Flash
  • All GPIOs and Analog I/Os Accessible Through 0.1in Headers
  • Self-Destruct Inputs Available on Headers for Connecting to External Trigger Circuits
  • Arm JTAG Headers

Applications/Uses

  • Gateways and Routers
  • Internet Of Things security
  • Set-Top Boxes

Description

The MAX32510 EV kit provides a platform for evaluating the capabilities of the DeepCover® secure microcontroller (MAX32510). It integrates a Arm® Cortex®-M3 core to provide embedded security solutions to cloak sensitive data under multiple layers of advanced physical security and provide the most secure key storage possible.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX32510 Apr 17, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.