Top

MAX30003WING2

Evaluation Kit for the MAX32663A

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Integrates B-Secur ECG Firmware
  • Evaluates MAX32663A Sensor Hub and the MAX30003 ECG AFE
  • Measures Heart Rate, Heart Rate Variability, and Stress
  • User Identification through ECG Analysis
  • PCB ECG Electrodes
  • Connector for External ECG Electrodes
  • Adafruit® Feather-Compatible Host Processor Socket with MAX32620FTHR Board Installed

Applications/Uses

  • Fitness Monitors
  • Industrial Sensors
  • IoT
  • Optical Modules: QSFP-DD, QSFP, 400G
  • Portable Medical Devices
  • Sports Watches
  • Wearable Medical Patches

Description

The MAX30003WING2 evaluation kit demonstrates the use of the MAX32663A MCU as an ECG sensor hub. The MAX32663A runs advanced ECG algorithms provided by B-Secur, which transforms raw ECG data collected from the MAX30003 analog front end (AFE) into simple, high-level information which is then communicated to the MAX32620FTHR host processor through the I2C interface. The EV kit is accompanied by PC software, which allows easy evaluation of the ECG algorithms.

The kit includes the following items:

  • MAX30003WING2# Circuit Board
  • MAX326325PICO JTAG Debugger/Programmer
  • MAX32620FTHR Feather Board
  • Micro USB Cables
  • SWD Cable

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .