MAX28200WEVKIT

Evaluation Kit for the MAX28200


Please check latest availability status for a specific part variant.

Description

The MAX28200 evaluation kit (EV kit) is a development platform that enables access to all the features of the MAX28200 in a tiny, easy-to-use board. The ROM-based bootloader is accessed through JTAG or an I2C interface. Connectors are provided for a host bus adapter, the DS9481P programming tool, and for JTAG. Board power can be supplied by USB, host bus adapter, JTAG, or the DS9481P programming tool. This board provides a powerful processing subsystem in a very small space that can be easily integrated into a variety of applications.

MAX28200WEVKIT: Board Photo MAX28200WEVKIT: Board Photo Enlarge+

Key Features

  • MAX28200 Microcontroller
    • MAXQ20 16-Bit Core
    • 16KB Flash Memory
    • 2KB SRAM
    • PWM/Timer
    • 2-Channel, 10-Bit ADC
    • I2C
    • Hardware SHA-3 Engine
    • Comparator
  • Integrated Peripherals
    • Status LEDs
    • Temperature Sensor
    • Potentiometer

Applications/Uses

  • Consumer Electronics
  • Smartphones

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX32520
ChipDNA Secure Arm Cortex M4 Microcontroller

    High-Efficiency Microcontroller for Secure Element IoT
  • Secure Element
  • Power Management Maximizes Operating Time for Battery Applications
  • Multiple Peripherals for System Control

MAX32570
Low-Power Arm Cortex-M4 Microcontroller with Contactless Radio for Secure Applications

  • High-Efficiency Microcontroller for Secure Battery-Powered Applications
  • Scalable Cached External Memory Interfaces
  • Security Features Facilitates System-Level Protection