DSTINIM400

Networked Microcontroller Evaluation Board


Please check latest availability status for a specific part variant.

Description

The data sheet for the DSTINIm400 evaluation board is no longer available online. To receive a copy of this data sheet, please contact technical support.

The DSTINIm400# is a fully assembled and tested circuit board that evaluates the DS80C400 network microcontroller. In addition to the DS80C400, the DSTINIm400# includes a real-time clock, 1MB flash, 1MB static RAM, and support for an external Ethernet PHY for connecting to a wide variety of networks. The circuit board is designed as a module to be plugged into a 144-pin SODIMM connector. For evaluation, the DSTINIm400# can be inserted into the DSTINIs400 socket board. The combination of the two boards allows full evaluation of the features of the DS80C400 using an Ethernet network.

Key Features

  • Hosts the MxTNI™ Runtime Environment in Validated Hardware Design (in Conjunction with the DSTINIs400)
  • Industry Standard MII Interface to Connects to Network Interfaces Including 10/100 Base-T, Optical, and HomePNA
  • Three Hardware Serial Ports
  • Integrated 1-Wire® Network Master
  • CAN 2.0B Port
  • Real-Time Clock for Time Stamping
  • 1MB Flash ROM for Application Storage
  • 1MB NV SRAM for Data Storage
  • 3.3V Single-Supply Operation
  • Fully Assembled and Tested Design

Quality and Environmental Data

Request Reliability Report for: DSTINIm400 
Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX32520
ChipDNA Secure Arm Cortex M4 Microcontroller

    High-Efficiency Microcontroller for Secure Element IoT
  • Secure Element
  • Power Management Maximizes Operating Time for Battery Applications
  • Multiple Peripherals for System Control

MAX32570
Low-Power Arm Cortex-M4 Microcontroller with Contactless Radio for Secure Applications

  • High-Efficiency Microcontroller for Secure Battery-Powered Applications
  • Scalable Cached External Memory Interfaces
  • Security Features Facilitates System-Level Protection