DS9075

SIP Stik Connectors


Please check latest availability status for a specific part variant.

Description

Place future orders using the DS9072-40V and DS9072H-40R part numbers. These parts are identical to the legacy part number.
  • DS9072-40V replaces part numbers DS9072-40V/NO-BRAND and 90-90720-40V.
  • DS9072H-40R replaces part numbers DS9072H-40R/NO-BRAND and 90-9072H-40R.

Key Features

  • Provides Snap-In Connection Between SIP Stiks and Motherboard
  • Low Insertion Force, Redundant Contacts
  • All Connectors are RoHS Compliant
Request Reliability Report for: DS9075 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX32670
High Reliability, Ultra-Low Power Microcontroller Powered by Arm Cortex M4 Processor with FPU for Industrial and IoT

  • High-Efficiency Microcontroller for Low Power, High Reliability Devices
  • Flexible Clocking Schemes
  • Power Management Maximizes Uptime for Battery Applications

MAX32671
High Reliability, Ultra-Low Power Microcontroller Powered by Arm Cortex M4 Processor with FPU for Industrial and IoT

  • High-Efficiency Microcontroller for Low Power, High Reliability Devices
  • Flexible Clocking Schemes
  • Power Management Maximizes Uptime for Battery Applications