DS5000TK

Microcontroller Evaluation Kit


Please check latest availability status for a specific part variant.

Description

With the DS5000TK Evaluation Kit, the user can quickly configure the DS5000T for operation in the target system without detailed knowledge of the operation of the DS5000's bootstrap loader interface. The DS5000TK Evaluation Kit not only serves as a first-time evaluation system for the DS5000 or the DS5000T but also performs the equivalent function of an EPROM programming system throughout the prototyping phase of the design cycle.

It can also be easily modified to work with the DS2250(T) and DS2252T Microcontroller Modules.

Key Features

  • DS5000T with 32kbytes RAM
  • In-system loader hardware
  • Evaluation software with date/time utilities
  • Full DS5000/DS5000T documentation
  • Host PC software

    Requires

  • PC with at least 128 kilobytes of free memory
  • DOS, Windows® 3.x, or Windows95
  • RS-232 port
  • Power (+5V, GND) applied to VCC, and GND pins
  • Crystal (to run the DS5000TK hardware)
Request Reliability Report for: DS5000TK 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX32670
High Reliability, Ultra-Low Power Microcontroller Powered by Arm Cortex M4 Processor with FPU for Industrial and IoT

  • High-Efficiency Microcontroller for Low Power, High Reliability Devices
  • Flexible Clocking Schemes
  • Power Management Maximizes Uptime for Battery Applications

MAX32671
High Reliability, Ultra-Low Power Microcontroller Powered by Arm Cortex M4 Processor with FPU for Industrial and IoT

  • High-Efficiency Microcontroller for Low Power, High Reliability Devices
  • Flexible Clocking Schemes
  • Power Management Maximizes Uptime for Battery Applications