Our low power and secure microcontrollers provide the cornerstone for building robust devices in the Internet of Things (IoT) age. Low power operation helps maximize battery life, small footprints enable ubiquitous use, and best-in-class security protects your investment.
Low-Power Microcontrollers
• Industry Standard ARM Cortex Cores
• Ultra-Efficient Power Management for Battery Powered Applications
• Scalable product families with large onboard Flash and SRAM
Secure Microcontrollers
• Industry Standard ARM Cortex Cores
• Advanced cryptographic engines
• Physical tamper detection and reaction
• PCI and FIPS 140 compliant
Also See:
#MakeWithMaxim
MAX32660-EVSYSUltra-low power with 256KB flash and 96KB RAM for application and sensor code in a tiny, easy-to-use board.
Learn more ›
MAX32630-EVKITUltra-low power for wearables with 2MB flash, 512KB SRAM, and peripherals in a small, easy-to-use board.
Learn more ›
MAX32625MBEDIncludes prototyping area, Arduino-compatible connectors, 512KB flash, 160KB SRAM, USB interface, and GPIO devices.
Learn more ›
MAX32625PICOUltra-low-power with on-board PMIC, 512KB flash, and 160KB SRAM in a tiny 0.6in x 1.0in dual-row header board.
Learn more ›
MAXQ1061 Evaluation Kit - Evaluates: MAXQ1061,MAXQ1061-KITCredit card-sized socketed board allows for communication and power through a 10-pin connector to an optional host adapter.
Learn more ›
MAX32630FTHRPower-optimized Arm® Cortex®-M4F. Optimal Peripheral Mix Provides Platform Scalability. On-Board Bluetooth® 4.0 BLE Transceiver with Chip Antenna.
Learn more ›
MAX32625MBEDMbed™-enabled evaluation system for the MAX32625 ultra-low-power microcontroller. Arduino connectors and ample prototyping space enable rapid development.