Top

Evaluation Kit for the MAX25410

Product Details

Key Features

Applications/Uses

Technical Docs

Data Sheet Evaluation Kit for the MAX25410 Aug 26, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • USB Type-C CC1/CC2 Protection Switches
  • USB 2.0 D+/D- Protection Switches with 1GHz Bandwidth
  • 24V CC and USB 2.0 Protection against Short-to-VBUS
  • Automatic Fault Detection and Recovery with Industry-Compliant Reset Timings
  • Integrated BC1.2, Apple and Samsung Charge Emulation
    • Supports BC1.2 CDP and DCP Modes
    • Apple 2.4A, 1.0A
    • Samsung 2.0A
    • China YD/T 1591-2009 Charging Specification
    • Compatible with USB On-the-Go Specification and Apple CarPlay
  • High ESD Protection (HVD+/HVD-, HVCC1/HVCC2)
    • ±2kV Human Body Model
    • ±15kV ISO 10605 Air Gap
    • ±8kV ISO 10605 Contact
    • ±15kV IEC 61000-4-2 Air Gap
    • ±8kV IEC 61000-4-2 Contact
  • Proven PCB Layout

    Applications/Uses

    • Automotive Multimedia Box Applications
    • Automotive Radio and Navigation
    • Automotive USB Hubs

    Description

    The MAX25410B evaluation kit (EV kit) demonstrates Maxim’s automotive USB-PD port protector with host charger adapter emulation, system-level ESD, short-to- VBUS protection, and short-to-battery protection.

    The EV kit is designed to be plugged into any USB 2.0 Type-C port, effectively providing a new fully protected Type-C port. The EV kit only requires one external power- supply source to operate. Protection is always maintained, whether or not the input supply is present.

    The MAX25410B can be used to protect any USB 2.0 inter- face and USB-PD controller. Additionally, MAX25410B automatic fault recovery enables a seamless user experience.

    The MAX25410B also features an integrated host-charger port-detection circuitry that adheres to the USB-IF BC1.2 battery-charging specification, Apple® iPod/iPhone/iPad and Samsung® 2.0A, and Chinese Telecommunication Industry Standard YD/T 1591-2009 charge emulation.

    The EV kit is populated with a MAX25410BGTE/V+ (variant with auto-CDP and auto DCP/Apple 2.4A host-charger emulation modes). Other variants can be used by simply replacing the IC on the EV kit.

    Technical Docs

    Data Sheet Evaluation Kit for the MAX25410 Aug 26, 2020

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .