Top

MAX25400EVKIT

Evaluation Kit for the MAX25400

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX25400 Aug 27, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Protects D+ and D- Signals from Overvoltages Up to 18V and ESD Events
  • USB BUS Undervoltage Lockout
  • Passes 480Mbps USB Data Signals
  • Low On-Resistance
    • D+ and D-: 3.3Ω (typ)
  • Active-Low FAULT Output Signal
  • USB Powered
  • Fully Assembled and Tested
  • Evaluates the MAX25400 IC in a 12-Pin TQFN Package

Applications/Uses

  • Automotive USB Protection

Description

The MAX25400 evaluation kit (EV kit) demonstrates the MAX25400 automotive Hi-Speed USB 2.0 protector switch IC, featuring overvoltage protection (OVP), electrostatic discharge (ESD) protection, and undervoltage lockout (UVLO) for automotive USB applications.

The device protects the D+ and D- data lines from over- voltage conditions, such as a short-to-battery and ESD events. All faults can be monitored using the active-low FAULT output signal.

The device can pass high-speed USB differential (D+ and D-) signals up to 480Mbps using low 3.3Ω RON (typ) data switches. The EV kit is powered by the USB BUS. An on- board MAX15007A automotive regulator provides the IN reference voltage.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX25400 Aug 27, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .