MAX20047EVKIT

Evaluation Kit for the MAX20047


Please check latest availability status for a specific part variant.

Description

The MAX20047 evaluation kit (EV kit) demonstrates the MAX20047 IC in an integrated and small package format.

The EV kit is configured for 400kHz operation, with a 3A (min) per-port current limit. There are two Type A receptacles that can be used to demonstrate the charger emulation capabilities.

Key Features

  • Configurable Charge-Detection Modes
    • USB-IF BC 1.2 Dedicated Charging Port (DCP)
    • Apple® 2.4A, 2.1A, 1.0A, and Samsung® Termination Resistors
  • Integrated, High-Efficiency, DC-DC Converter (440kHz to 2.2MHz)
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Cigarette Lighter Adapters
  • Power Supply for Linear Chargers
  • USB Dedicated Charging Ports (DCP)
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX77958
Standalone USB Type-C and USB Power Delivery Controller

  • Customizable Firmware
  • USB Type-C Support and USB-PD Support
  • Supports BC1.2 Legacy/Proprietary Charger Detection

MAX25410
Automotive USB Power Delivery Port Protector

  • USB Type-C CC1/CC2 Protection Switches
  • Integrated 550mΩ VCONN FETs with 250mAOvercurrent Protection
  • USB 2.0 D+/D- Protection Switches with 1GHz Bandwidth