MAX20046EVKIT

Evaluation Kit for the MAX20046


Please check latest availability status for a specific part variant.

Description

The MAX20046 evaluation kit (EV kit) demonstrates the MAX20046 automotive Hi-Speed USB 2.0 protector switch IC, featuring overvoltage protection (OVP), electrostatic discharge (ESD) protection, and undervoltage lockout (UVLO)/overcurrent protection (OCP) for automotive USB applications.

The device protects the USB BUS, D+, and D- data lines from overvoltage conditions, such as a short-to-battery and ESD events. UVLO protects the BUS against lowvoltage conditions such as a short-to-ground. The BUS OCP uses a blanking period allowing momentary BUS shorts to be ignored. All faults can be monitored using the active-low FAULT output signal.

The device can pass high-speed USB differential (D+ and D-) signals up to 480Mbps and has a low 500mΩ RON (max) for the BUS and a 3.3Ω RON (typ) for the D+ and D- lines. The EV kit is powered by the USB BUS. An on-board MAX15007A automotive regulator provides the IN reference voltage. If a 60mA/120mA current threshold is desired, the MAX20046GTC/V+ can be ordered and interchanged with U1.

Key Features

  • Protects USB BUS, D+, and D- Signals from Overvoltages Up to 18V and ESD Events
  • USB BUS Undervoltage Lockout
  • 23mA/45mA (typ) USB BUS Overcurrent-Protection Threshold
  • 1ms Overcurrent Blanking Time
  • Passes 480Mbps USB Data Signals
  • Low On-Resistance
    • BUS: 500mΩ (max)
    • D+ and D-: 3.3Ω (typ)
  • Active-Low FAULT Output Signal
  • USB Powered
  • Fully Assembled and Tested
  • Evaluates the MAX20046 IC in a 12-Pin TQFN Package

Applications/Uses

  • Automotive USB Protection

Tools & Models

  • MAX20046EVKIT Gerber File
  • Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX20459
    Automotive High-Current Step-Down Converter with USB-C Dedicated Charging Port

    • One-Chip Type-C Solution Directly from Car Battery to Portable Device
    • Optimal USB Charging and Communication for Portable Devices
    • Low-Noise Features Prevent Interference with AM Band and Portable Devices

    MAX77958
    Standalone USB Type-C and USB Power Delivery Controller

    • Customizable Firmware
    • USB Type-C Support and USB-PD Support
    • Supports BC1.2 Legacy/Proprietary Charger Detection

    MAX25410
    Automotive USB Power Delivery Port Protector

    • USB Type-C CC1/CC2 Protection Switches
    • Integrated 550mΩ VCONN FETs with 250mAOvercurrent Protection
    • USB 2.0 D+/D- Protection Switches with 1GHz Bandwidth