MAX20037EVKIT

Evaluation Kit for the MAX20037


Please check latest availability status for a specific part variant.

Description

The MAX20037 evaluation kit (EV kit) demonstrates the MAX20037 automotive high-current step-down DC-DC converter with USB protection/host charger adapter emulation.

The IC features integrated host-charger port detection circuitry adhering to the USB-IF BC1.2 battery charging specification, Apple® iPod®/iPhone®/iPad® and Samsung® charge-detection termination resistors, and Chinese Telecommunication Industry Standard YD/T 1591-2009.

The IC integrates high-side current-sensing and voltage adjustment circuitry that provides automatic USB voltage adjustment to compensate for voltage drops in captive cables associated with automotive applications.

The high-efficiency, step-down, synchronous, DC-DC converter operates from a voltage up to 28V and is protected from load-dump transients up to 40V. The converter is programmable for frequencies from 275kHz to 2.2MHz and can deliver 3A of continuous current at 105°C.

The EV kit is populated with an I2C-enabled MAX20037. The I2C interface allows for flexible configuration, detailed fault diagnostics, and access to the on-chip ADC that reports output voltage and current. The I2C features are easily accessed by using the Maxim command module (MINIQUSB) along with the provided example GUI.

The EV kit is configured for 2.2MHz operation, and the included 3m USB cable allows for demonstration of the cable-compensation capability of the IC. The EV kit comes with data-line tuning component pads populated with short circuits. Tuning components are usually not necessary for the low voltage, high-bandwidth data switches in MAX20037. Refer to Figure 17 in the MAX20037/MAX20038 IC data sheet for the MAX20037 untuned near-eye diagram.

Key Features

  • Configurable Charge-Detection Modes
    • USB-IF BC1.2 CDP, DCP
    • Apple 2.4A, 1.0A
    • China YD/T1591-2009 Charging Specification
  • Automatic USB Voltage Adjustment by Integrated DC-DC Converter (275kHz to 2.2MHz)
  • Proven PCB Layout
  • Fully Assembled and Tested
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX20459
Automotive High-Current Step-Down Converter with USB-C Dedicated Charging Port

  • One-Chip Type-C Solution Directly from Car Battery to Portable Device
  • Optimal USB Charging and Communication for Portable Devices
  • Low-Noise Features Prevent Interference with AM Band and Portable Devices

MAX77958
Standalone USB Type-C and USB Power Delivery Controller

  • Customizable Firmware
  • USB Type-C Support and USB-PD Support
  • Supports BC1.2 Legacy/Proprietary Charger Detection

MAX25410
Automotive USB Power Delivery Port Protector

  • USB Type-C CC1/CC2 Protection Switches
  • Integrated 550mΩ VCONN FETs with 250mAOvercurrent Protection
  • USB 2.0 D+/D- Protection Switches with 1GHz Bandwidth