MAX1564EVKIT

Evaluation Kit for MAX1564


Please check latest availability status for a specific part variant.

Description

The MAX1564 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that demonstrates the MAX1564 triple 1.2A USB switch. The EV kit operates from a +2.7V to +5.5V input power supply and is capable of sourcing up to 1.2A from each output. The MAX1564 features an adjustable current-limit and autorestart function for overload and short-circuit protection. A 20ms fault-blanking time prevents erroneous faults caused by load transients and capacitive loads. The MAX1564 is assembled in the space-saving 16-pin, 4mm x 4mm thin QFN package.

Key Features

  • Tiny 16-pin (4mm x 4mm) Thin QFN Package
  • Reverse Current Blocking
  • Programmable Current-Limit
  • Autorestart When Fault is Removed
  • 12% Accurate Current-Limit
  • Up to 1.2A Load Current for Each Output
  • Thermal Overload Protection
  • Built-In 20ms Fault Blanking
  • Compliant to All USB Specifications
  • 2.7V to 5.5V Input Supply Voltage
  • Independent Fault Indicator Outputs
  • Active-High/Active-Low Select Pin
  • ±15kV ESD Protection (With Capacitors)
  • Fully Assembled and Tested

Applications/Uses

  • Desktop Computers
  • Docking Stations
  • Notebook Computers
  • USB Hubs
  • USB Ports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX20459
Automotive High-Current Step-Down Converter with USB-C Dedicated Charging Port

  • One-Chip Type-C Solution Directly from Car Battery to Portable Device
  • Optimal USB Charging and Communication for Portable Devices
  • Low-Noise Features Prevent Interference with AM Band and Portable Devices

MAX77958
Standalone USB Type-C and USB Power Delivery Controller

  • Customizable Firmware
  • USB Type-C Support and USB-PD Support
  • Supports BC1.2 Legacy/Proprietary Charger Detection

MAX25410
Automotive USB Power Delivery Port Protector

  • USB Type-C CC1/CC2 Protection Switches
  • Integrated 550mΩ VCONN FETs with 250mAOvercurrent Protection
  • USB 2.0 D+/D- Protection Switches with 1GHz Bandwidth