Please check latest availability status for a specific part variant.
The MAX14630 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the functionality of the MAX14630/MAX14632 USB charger adapter identification devices in a 5-pin TSOT package. The EV kit features a jumper for configuration and evaluation of both Autodetection 2A and Samsung (SS) 2A charging modes on the MAX14630, or Autodetection 2A and Autodetection 1A modes on the MAX14632. Input power to the EV kit is provided by a standard 5V USB bus or an external 5V power supply.
Device | Fab Process | Technology | Sample size | Rejects | FIT at 25°C | FIT at 55°C |
Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.
Quality Management System >
Environmental Management System >