Maxim offers industry leading ±15kV ESD-protected USB-compliant transceivers which interface low-voltage ASICs with USB devices. The transceivers fully comply to USB 2.0 when operating at Full-Speed (12Mbps) or Low-Speed (1.5Mbps) Mode.
USB 2.0 Transceivers—Full-Speed (12Mbps), and Low-Speed (1.5Mbps) support with integrated ±15kV ESD protection
Technical Documentation