MXL1543EVKIT

Evaluation Kit for the MXL1543, MXL1544, MAX3175, MXL1344A


Description

The MXL1543 evaluation kit (EV kit) combines Maxim's multiprotocol clock/data transceiver (MXL1543), control transceiver (MXL1544), and cable terminator (MXL1344A) chips. This chipset forms a complete software-selectable multiprotocol data terminal equipment (DTE) or data communications equipment (DCE) interface port.

The MXL1543, MXL1544, and MXL1344A chipset supports V.28 (RS-232), V.11(RS-449/V.36, EIA530, EIA530- A, X.21), and V.35 protocols. NET1, NET2, TBR-1, and TBR-2 compliance has been certified by TUV Telecom Services, Inc. Internal charge pumps allow this kit to operate off a single +5V supply.

The MXL1543 EV kit was designed to take advantage of the chipset's flow-through pinout. This kit includes a 40- pin header (logic signals), a female DB25 connector (protocol signals), three SMA connectors (high-speed logic signals), and scope probe connectors for measuring the high-speed data signals (logic and protocol signals).

The MXL1543 EV kit can evaluate the MAX3175 and is used in place of the MXL1544. Contact Maxim to order samples of the MAX3175CAI. No further changes are required to the board to evaluate the MAX3175.

Key Features

  • Programmable Transceiver Supports
    • V.28 (RS-232)
    • V.11 (RS-449/V.36, EIA530, EIA530-A, X.21)
    • V.35
  • True Fail-Safe Receiver Inputs
  • Certified TBR-1 and TBR-2 Compliant
  • Certified NET1 and NET2 Compliant
  • Programmable Cable Termination (MXL1344A)
  • Fully Assembled and Tested

Applications/Uses

  • CSUs/DSUs
  • Data Networking
  • Data Routers
  • PCI Cards
  • Telecommunications Equipment

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports

Related Resources


MAX14827A
Low-Power, Ultra-Small, Dual Driver, IO-Link Device Transceiver

  • Low Power Dissipation for Small Sensors
  • High Configurability and Integration Reduce SKUs
  • Selectable Driver Integrated Protection Enables Robust Communication

MAX3488AE
+3.3V-Powered, ±20kV ESD-Protected, 20Mbps and Slew-Rate-Limited RS-485/RS-422 Transceivers

  • Integrated Protection Increases Robustness
  • High-Speed Data Rates up to 20Mbps
  • Up to -40°C to +125°C Operating Temperature
  • Allows Up to 128 Transceivers on the Bus

MAX3485AE
+3.3V-Powered, ±20kV ESD-Protected, 20Mbps and Slew-Rate-Limited RS-485/RS-422 Transceivers

  • Integrated Protection Increases Robustness
  • High-Speed Data Rates up to 20Mbps
  • Up to -40°C to +125°C Operating Temperature
  • Allows Up to 128 Transceivers on the Bus

MAX3490AE
+3.3V-Powered, ±20kV ESD-Protected, 20Mbps and Slew-Rate-Limited RS-485/RS-422 Transceivers

  • Integrated Protection Increases Robustness
  • High-Speed Data Rates up to 20Mbps
  • Up to -40°C to +125°C Operating Temperature
  • Allows Up to 128 Transceivers on the Bus

MAX3483AE
+3.3V-Powered, ±20kV ESD-Protected, 20Mbps and Slew-Rate-Limited RS-485/RS-422 Transceivers

  • Integrated Protection Increases Robustness
  • High-Speed Data Rates up to 20Mbps
  • Up to -40°C to +125°C Operating Temperature
  • Allows Up to 128 Transceivers on the Bus

MAX3491AE
+3.3V-Powered, ±20kV ESD-Protected, 20Mbps and Slew-Rate-Limited RS-485/RS-422 Transceivers

  • Integrated Protection Increases Robustness
  • High-Speed Data Rates up to 20Mbps
  • Up to -40°C to +125°C Operating Temperature
  • Allows Up to 128 Transceivers on the Bus

MAX14948
5kVRMS Isolated 500kbps Half-Duplex RS-485/RS-422 Transceiver with ±30kV ESD Protection

  • High-Performance Transceiver Enables Flexible Designs
  • Integrated Protection Ensure Robust Communication

MAX14945
2.75kVRMS Isolated 500kbps Half-Duplex RS-485/RS-422 Transceiver with ±30kV ESD Protection

  • High-Performance Transceiver Enables Flexible Designs
  • Integrated Protection Ensures Robust Communication

MAX14941
5kVRMS Isolated 20Mbps Half-Duplex PROFIBUS/RS-485 Transceivers with ±35kV ESD Protection

  • High-Performance Transceiver Enables Flexible Designs
  • Integrated Protections Ensures Robust Communication

MAX14942
5kVRMS Isolated 20Mbps Half-Duplex PROFIBUS/RS-485 Transceivers with ±35kV ESD Protection

  • High-Performance Transceiver Enables Flexible Designs
  • Integrated Protections Ensures Robust Communication

MAX14938
2.75kVRMS Isolated 20Mbps Half-Duplex PROFIBUS/RS-485 Transceivers with ±35kV ESD Protection

  • High-Performance Transceiver Enables Flexible Designs
  • Integrated Protections Ensures Robust Communication

MAX14939
2.75kVRMS Isolated 20Mbps Half-Duplex PROFIBUS/RS-485 Transceivers with ±35kV ESD Protection

  • High-Performance Transceiver Enables Flexible Designs
  • Integrated Protections Ensures Robust Communication