MAX3345EEVKIT

Evaluation Kit for the MAX3344E, MAX3345E


Please check latest availability status for a specific part variant.

Description

The MAX3345E evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that evaluates the MAX3345E USB level translator. The EV kit includes TSSOP and UCSP™ versions of the MAX3345E IC, which are configured as a master and slave unit, respectively. The EV kit is designed to be driven by the on-board single-ended/differential driver, or directly connected to a microcontroller (µC) or application- specific integrated circuit (ASIC).

Key Features

  • USB 1.1 Full-Speed Compliant (12Mbps)
  • Single-Supply Operation
  • Low-Profile (1.0mm max) Design
  • On-Board Oscillator
  • Included USB A-B Cable
  • Jumper-Selectable Master/Slave Configuration
  • Fully Assembled and Tested
  • Also Evaluates MAX3344E
  • Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX33073E
    +3V to +5.5V, Polarity Invert RS-485 Half-Duplex Transceiver with ±65V Fault Protection, ±40V CMR, and ±40kV ESD

    • Integrated Protection for Robust Communication
    • High-Performance Transceiver Enables Flexible Designs

    MAX33072E
    +3V to +5.5V, Polarity Invert RS-485 Half-Duplex Transceiver with ±65V Fault Protection, ±40V CMR, and ±40kV ESD

    • Integrated Protection for Robust Communication
    • High-Performance Transceiver Enables Flexible Designs

    MAX22088
    Home Bus System (HBS) Compatible Transceiver

    • High Integration Reduces BOM and Footprint
    • Configurability Enables Flexible Design
    • Integrated Protection for Robust Communication

    MAX14829
    Low Power IO-Link Device Transceiver with Dual Drivers

    • Low Power Dissipation Reduces the Thermal Footprint for Small Sensors
    • High Configurability and Integration Reduce SKUs
    • Selectable Driver Integrated Protection Enables Robust Communication

    MAX33011E
    +5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±40kV ESD Protection

    • Integrated Protection Increases Robustness
    • Family Provides Flexible Design Options
    • Fault Detection and Reporting

    MAX33014E
    +5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±40kV ESD Protection

    • Integrated Protection Increases Robustness
    • Family Provides Flexible Design Options
    • Fault Detection and Reporting

    MAX33012E
    +5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±40kV ESD Protection

    • Integrated Protection Increases Robustness
    • Family Provides Flexible Design Options
    • Fault Detection and Reporting

    MAX33015E
    +5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±40kV ESD Protection

    • Integrated Protection Increases Robustness
    • Family Provides Flexible Design Options
    • Fault Detection and Reporting

    MAX22028
    Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

    • High-Level Integration Reduces Overall Solution Size
    • Integrated Protection Ensures Robust Communication
    • Enables Flexible System Design

    MAX22027F
    Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

    • High-Level Integration Reduces Overall Solution Size
    • Integrated Protection Ensures Robust Communication
    • Enables Flexible System Design

    MAX22028F
    Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

    • High-Level Integration Reduces Overall Solution Size
    • Integrated Protection Ensures Robust Communication
    • Enables Flexible System Design

    MAX22025F
    Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

    • High-Level Integration Reduces Overall Solution Size
    • Integrated Protection Ensures Robust Communication
    • Enables Flexible System Design

    MAX22026
    Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

    • High-Level Integration Reduces Overall Solution Size
    • Integrated Protection Ensures Robust Communication
    • Enables Flexible System Design

    MAX22027
    Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

    • High-Level Integration Reduces Overall Solution Size
    • Integrated Protection Ensures Robust Communication
    • Enables Flexible System Design

    MAX22026F
    Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

    • High-Level Integration Reduces Overall Solution Size
    • Integrated Protection Ensures Robust Communication
    • Enables Flexible System Design

    MAX22025, MAX22025F
    Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

    • High-Level Integration Reduces Overall Solution Size
    • Integrated Protection Ensures Robust Communication
    • Enables Flexible System Design

    MAX22520
    One-Time Programmable (OTP) Industrial Sensor Output Driver

    • High Configurability Supports a Wide Range of Sensor Designs
    • Robust Design for Harsh Industrial Environments
    • Small Form Factor for Compact Designs