MAX3320L

3V to 5.5V, Up to 250kbps True RS-232 Transceiver with 4µA AutoShutdown Plus and Power On Reset


Please check latest availability status for a specific part variant.

Description

The MAX3320 combines a microprocessor (µP) supervisory circuit with an RS-232 transceiver. The power-on reset performs a single function: it asserts a reset signal whenever the VCC supply voltage declines below a preset threshold, staying asserted for at least 100ms after VCC rises above the reset threshold. The MAX3320 has an active-low RESET output, which is guaranteed to be in the correct state for VCC down to 1V. The reset comparator is designed to ignore fast transients on VCC. Reset thresholds suitable for operation with a variety of supply voltages are available.

The MAX3320 transceivers have a proprietary low-dropout transmitter output stage, enabling true RS-232 performance with a dual charge pump powered from a +3V to +5.5V supply. The device requires only four small 0.1µF external charge-pump capacitors, and is guaranteed to run at data rates of up to 250kbps. It comes in the space-saving 20-pin SSOP package.
MAX3320A, MAX3320B, MAX3320L, MAX3320T: Typical Operating Circuit MAX3320A, MAX3320B, MAX3320L, MAX3320T: Typical Operating Circuit Enlarge+

Key Features

  • Precise Monitoring of 5V and 3.3V Power-Supply Voltages:
    • 100ms (min) Power-On active-low RESET Pulse Width
    • Power-Supply Transient Immunity
    • Guaranteed active-low RESET Valid to VCC = 1V
  • 4µA Supply Current Achieved with AutoShutdown Plus™
  • Receivers Always Active
  • Power-On Reset Always Active
  • 4µA Low-Power Shutdown
  • 250kbps Guaranteed Data Rate

Applications/Uses

  • Handheld Equipment
  • Palmtop Computers
  • Peripherals
  • Portable Battery-Powered Equipment
  • Printers

See parametric specs for RS-232 Line Driver/Receivers (136)


Part NumberVSUPPLY
(V)
TxRxData Rate
(kbps)
ICC
(mA)
Internal Charge PumpExt. CapsCap. Value
(µF)
Rx Active in ShutdnPackage/PinsBudgetary
Price
mintypnomSee Notes
MAX3320 
3.3
5
222500.45Yes40.12
SSOP/20
$4.11 @1k

Pricing Notes:
This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.
Request Reliability Report for: MAX3320L 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX33072E
+3V to +5.5V, Polarity Invert RS-485 Half-Duplex Transceiver with ±65V Fault Protection, ±40V CMR, and ±40kV ESD

  • Integrated Protection for Robust Communication
  • High-Performance Transceiver Enables Flexible Designs

MAX33073E
+3V to +5.5V, Polarity Invert RS-485 Half-Duplex Transceiver with ±65V Fault Protection, ±40V CMR, and ±40kV ESD

  • Integrated Protection for Robust Communication
  • High-Performance Transceiver Enables Flexible Designs

MAX22088
Home Bus System (HBS) Compatible Transceiver

  • High Integration Reduces BOM and Footprint
  • Configurability Enables Flexible Design
  • Integrated Protection for Robust Communication

MAX14829
Low Power IO-Link Device Transceiver with Dual Drivers

  • Low Power Dissipation Reduces the Thermal Footprint for Small Sensors
  • High Configurability and Integration Reduce SKUs
  • Selectable Driver Integrated Protection Enables Robust Communication

MAX33014E
+5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±40kV ESD Protection

  • Integrated Protection Increases Robustness
  • Family Provides Flexible Design Options
  • Fault Detection and Reporting

MAX33015E
+5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±40kV ESD Protection

  • Integrated Protection Increases Robustness
  • Family Provides Flexible Design Options
  • Fault Detection and Reporting

MAX33012E
+5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±40kV ESD Protection

  • Integrated Protection Increases Robustness
  • Family Provides Flexible Design Options
  • Fault Detection and Reporting

MAX33011E
+5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±40kV ESD Protection

  • Integrated Protection Increases Robustness
  • Family Provides Flexible Design Options
  • Fault Detection and Reporting

MAX22026
Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

  • High-Level Integration Reduces Overall Solution Size
  • Integrated Protection Ensures Robust Communication
  • Enables Flexible System Design

MAX22027
Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

  • High-Level Integration Reduces Overall Solution Size
  • Integrated Protection Ensures Robust Communication
  • Enables Flexible System Design

MAX22028
Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

  • High-Level Integration Reduces Overall Solution Size
  • Integrated Protection Ensures Robust Communication
  • Enables Flexible System Design

MAX22027F
Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

  • High-Level Integration Reduces Overall Solution Size
  • Integrated Protection Ensures Robust Communication
  • Enables Flexible System Design

MAX22026F
Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

  • High-Level Integration Reduces Overall Solution Size
  • Integrated Protection Ensures Robust Communication
  • Enables Flexible System Design

MAX22025F
Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

  • High-Level Integration Reduces Overall Solution Size
  • Integrated Protection Ensures Robust Communication
  • Enables Flexible System Design

MAX22028F
Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

  • High-Level Integration Reduces Overall Solution Size
  • Integrated Protection Ensures Robust Communication
  • Enables Flexible System Design

MAX22025, MAX22025F
Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

  • High-Level Integration Reduces Overall Solution Size
  • Integrated Protection Ensures Robust Communication
  • Enables Flexible System Design

MAX22520
One-Time Programmable (OTP) Industrial Sensor Output Driver

  • High Configurability Supports a Wide Range of Sensor Designs
  • Robust Design for Harsh Industrial Environments
  • Small Form Factor for Compact Designs